CATALOG
We publish technical details for commonly used valves with sizes up to 60” / class 150, 56” / class 300, 48” class 600 and 42” / class 900. Please note that a wide range of unpublished larger sizes, different pressure ratings, configurations and materials are also available. For more information, contact your nearest sales office.